STEVAL-STMODLTE
Active
Design Win
LTE connectivity expansion board for STMod+ connector compatible evaluation boards

Download databrief

Product overview

Description

The STEVAL-STMODLTE expansion board adds LTE connectivity to evaluation boards hosting the STMod+ expansion connector. It embeds an LTE cellular modem and an eSIM with a worldwide coverage.

The expansion board can be used only with the furnished antenna and is compatible with all STMicroelectronics Discovery kits featuring an STMod+ connector, such as the STM32L496G-DISCO, and with any STMod+ compatible evaluation board.

The package, combined with any compatible evaluation board, represents an ideal development platform for cellular and cloud technology-based solutions.

  • All features

    • LTE connectivity expansion for evaluation boards hosting the STMod+ connector
    • Embedded Quectel BG96 FCC and IC certified LTE module (FCC ID: XMR201707BG96 and IC: 10224A-201709BG96)
    • Modem reset red LED and modem signaling green LED
    • ST Incard eSIM
    • Switchable SIM interface, eSIM and MicroSIM
    • Pulse SMA antenna for the following frequency ranges: 824/900/1800/1900/2100 MHz
    • Modem firmware can be easily upgraded through the dedicated micro-B USB connector

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-STMODLTE
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-STMODLTE

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-STMODLTE

Distributor availability of STEVAL-STMODLTE

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-STMODLTE Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-STMODLTE

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors