STEVAL-TDR001V1
Obsolete
Design Win
4 W / 380 - 512 MHz reference design using PD84001 + PD54003L-E + LPF

Download datasheet

Product overview

Description

The STEVAL-TDR001V1 is a two stage RF power amplifier which includes a low pass output filter for harmonics rejection specifically designed for portable two-way UHF radio communication.

  • All features

    • Beo free amplifier
    • VAPC 5 V max
    • RoHS compliant
    • Harmonics level < -70 dBc
    • Input power < 10 dBm
    • Excellent thermal stability
    • Supply voltage: 7.2 V
    • Frequency: 380 - 512 MHz
    • Current < 1.6 A
    • Load mismatch 20:1
    • Output power: 4 W