STEVAL-TDR006V1
Obsolete
Design Win
4 W / 400 - 470 MHz reference design using PD84001 + PD84008L-E + LPF

Download datasheet

Product overview

Description

The STEVAL-TDR006V1 is a two stage RF power amplifier which includes a low pass output filter for harmonics rejection specifically designed for portable two-way UHF radio communication.

  • All features

    • BeO-free amplifier
    • VAPC 5 V max
    • RoHS compliant
    • Harmonics level < -70 dBc
    • Input power < 10 dBm
    • Excellent thermal stability
    • Supply voltage: 7.2 V
    • Frequency: 400 - 470 MHz
    • Current < 1.4 A
    • Load mismatch 20:1
    • Output power: 4 W