STEVAL-TDR009V1
NRND
Design Win
650 W / 88 - 108 MHz reference design using 2x SD2932

Download datasheet

Product overview

Description

The STEVAL-TDR009V1 is a RF broadband power amplifier intended for FM broadcast radio transmitters over the band 87.5 to 108 MHz using 2 x SD2932 gold metallized N-channel MOS fieldeffect transistors.

STEVAL-TDR009V1 is designed in cooperation with InnovAction s.r.l in italy.

  • All features

    • Gain flatness: ± 0.5 dB max
    • Harmonics < - 36 dBc
    • Frequency: 87.5 - 108 MHz
    • Output power: 650 W min.
    • Supply voltage: 48 V
    • Efficiency: 73 % min.
    • Gain: 19.5 dB min.

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-TDR009V1
NRND
CARD Industrial Ecopack2 - - -

STEVAL-TDR009V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-TDR009V1

Distributor availability of STEVAL-TDR009V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-TDR009V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-TDR009V1

Supplier:

-

Core Product:

SD2932

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors