STEVAL-TDR021V1
Obsolete
Design Win
5 W, 740 - 950 MHz evaluation board based on PD84008L-E

Download datasheet

Product overview

Description

The STEVAL-TDR021V1 is a demonstration board using the PD84008L-E LDMOS transistor. It is designed for 2-way UHF portable radio applications.

  • All features

    • Excellent thermal stability
    • Frequency: 740 - 950 MHz
    • Supply voltage: 7.2 V
    • Output power: 5 W
    • Power gain: 11 ± 1.0 dB
    • Efficiency: 48 % - 54%
    • Load mismatch: infinite
    • BeO free amplifier