Product overview
Description
The STEVAL-TDR030V1 demonstration board is designed for 2-way radio BTS and general wireless services at 28 V to 32 V. It uses two LET9060S LDMOS transistors.
The demonstration board is a push-pull class AB power amplifier which uses a lumped L-C input/output network type on balanced microstrip lines.
A proper planar balun embedded on the PCB (patent pending) allows management of balanced versus unbalanced input/output signals.
For additional information regarding the LET9060S please refer to the device datasheet, available at www.st.com.
-
All features
- Excellent thermal stability
- Frequency: 760-870 MHz
- Supply voltage: 32 V
- Output power: 100 W
- Gain: 14 dB min
- Efficiency: 45% min
- Stability: load VSWR5:1 minimum
- BeO free amplifier
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-TDR030V1 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-TDR030V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-TDR030V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-TDR030V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors