STEVAL-USBI2CFT
Obsolete
Design Win
USB to I2C evaluation board for interfacing wireless applications with PC GUI tool

Download databrief

Product overview

Description

The STEVAL-USBI2CFT is an evaluation board based on the FT260Q. It is designed for communication and programming of all ST wireless charging evaluation boards and WLC ICs on custom design boards.

The STEVAL-USBI2CFT allows the quick start of Qi compatible wireless charging transmitter and receiver projects.

With the usage of a USB I2C bridge, the user can monitor and control the ST wireless charging evaluation boards using the STSW-WPSTUDIO graphical user interface (GUI).

The STEVAL-USBI2CFT board includes an internal level-shifter.

The voltage level can be changed soldering one of the soldering bridges.

The voltage can be set to 1.8, 2.5 or 3.3 V depending from what solder bridge was soldered.

  • All features

    • Fully independent USB I2C bridge for communication between GUI and ST evaluation boards for wireless charging
    • Standardized pinout for all ST wireless charging evaluation boards
    • No additional programming
    • I2C interface
    • Output voltage from USB connector for DC powering of evaluation boards