STEVAL-USBPD27S
Active
Design Win
Compact 27W USB Type-C? Power Delivery 3.1 with PPS adapter reference design

Download databrief Order Direct

Product overview

Description

The STEVAL-USBPD27S 27 W AC-DC adapter reference design works as USB Power Delivery Provider with a single USB Type-C port supporting Programmable Power Supply (PPS) and featuring adaptive synchronous rectification. Thanks to a minimal bill of materials, it allows users to easily design compact and cost-effective adapters.

The reference design accepts a wide range of input voltage and delivers two well regulated fixed PDOs (5V@5A, 9V@3A) and two APDOs (5VProg@5A and 9VProg@3A), finely adjusted to the advertised voltage range (Programmable Power Supply or PPS), thus managing the VCONN, as requested by the USB Power Delivery specification.

The adapter meets the most stringent energy saving recommendations (EU CoC – Tier 2 ver. 5 and DOE Level VI) ensuring < 40 mW of no load power consumption. All PDOs are compliant with CoC ver. 5 – Tier 2 and DOE Level VI requirements except the 9VProg@3A APDO, guaranteeing the compliance with the minimum four-point average efficiency in active mode.

The system has been tested to verify conducted noise emissions and compliance with the EN55022 (Class B) using standard average detectors, at half and full load with input voltage of 115 VAC and 230 VAC.

  • All features

    • Certified USB Power Delivery 3.1 Power Brick (TID: 5445)
    • Universal input mains voltage range: 90 VAC to 264 VAC (line frequency: 45 Hz to 65 Hz)
    • PD Output
      • Two fixed PDOs: 5V@5A, 9V@3A
      • Two APDOs (PPS): 5VProg@5A, 9VProg@3A
    • PPS Mode: 20 mV step for CV, 50 mA step for CC
    • Output Power: 27 W
    • Minimum four-point average efficiency in active mode compliant with CoC ver. 5 – Tier 2 and DOE Level VI requirement
    • < 40 mW no-load standby power
    • Adaptive Synchronous Rectification controlled by on-board MCU
    • Load feed-forward
    • OVP, UVP, OC, short-circuit protections
    • ESD Protection exceeding IEC61000-4-2 Level 4 on CC lines
    • Immunity against surge current on VBUS pin up to 35 A in a 8/20 µs waveform, according to IEC61000-4-5
    • Compliant with EN55022 (Class B) standard for conducted noise emissions
    • Compact form factor:
      • 59x35x21mm dimensions
      • 10.2 W/inch3 power density
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-USBPD27S
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-USBPD27S

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-USBPD27S

Distributor availability of STEVAL-USBPD27S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-USBPD27S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-USBPD27S

Supplier:

ST

Core Product:

STCH03, STD7N65M6, TCPP01-M2, STM32G071KB

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors