STEVAL-USBPD45H
Obsolete
Design Win
USB Power Delivery (Type-C PD) 45 W USB wall power adapter solution based on STCH02 and STUSB4700

Download databrief

Product overview

Description

This board has been physically tested and validated; it is not for sale.

This USB Power Delivery wall adapter is a USB-IF certified solution with a 45 W isolated power supply with USB Power Delivery controller.

This USB Type-C PD wall power adapter design is for universal line voltage applications based on the STCH02 Primary controller and STUSB4700 USB PD controller.

The 5 V, 9 V and 15 V USB output voltage profiles all have a 3 A rating.

The offline power supply is implemented in an isolated flyback topology based on the STCH02 quasi-resonant controller with ultra-low standby power consumption. The USB Power Delivery (PD) is managed by the STUSB4700 and is Type-C compatible: power negotiation, Vbus discharge, protections, etc. are entirely managed by the IC.

The USB power supply architecture connects a power board with a controller board. This design optimizes the form factor and lets you scale the power section up or down to suit different USB Power Adapter applications.

  • All features

    • USB wall power adapter input: 85 VAC to 264 VAC
    • USB voltage output: 5 V, 9 V and 15 V
    • Current limit: 3 A for all voltage level profiles
    • Load power limited to 45 W
    • Cable compensation
    • Isolated quasi-resonant flyback
    • Efficiency 90% (approx.)
    • USB Type-C Power Delivery compatible
    • USB-IF certified