Product overview
Description
The STEVAL-VL53L9 includes one board, which can be easily integrated into the customer devices.
The developer can use the STEVAL-VL53L9 along with the camera flex connector, which enables MIPI-based readings and allows interfacing with NUCLEO-N657X0-Q and STM32N6570-DK, Raspberry Pi, and Rockchip platforms.
We can also connect via flying wires on the header. This makes it easier to integrate the board into the development and evaluation devices, thanks to their small size.
The STEVAL-VL53L9 board integrates the VL53L9CX.
The VL53L9CX is a dToF 3D LiDAR all-in-one module, offering a high spatial resolution of 2.3 K zones. It features a 71° diagonal FoV, with 1° angular resolution across a 55 x 42° FoV. It also delivers accurate ranging from 5 cm to 9 m.
-
All features
- Evaluation board based on the VL53L9CX for STM32 Nucleo
- VL53L9CX is a ToF 3D lidar all-in-one module with high resolution of 2.3 K zones
- Equipped with MIPI and I3C interfaces
- Compatible with various platforms (STM32 Discovery kits and Nucleo boards, RPI, Rockchip)
- Evaluation board based on the VL53L9CX for STM32 Nucleo
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 31 Mar 2026 | 31 Mar 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 29 May 2026 | 29 May 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 31 Mar 2026 | 31 Mar 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-VL53L9 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-VL53L9
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | General Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-VL53L9 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-VL53L9 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors