STEVAL-WL33WMKCB
Active
Design Win
Water metering based on LCSC using STM32WL33

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The water metering STEVAL-WL33WMKCB board is composed of the MB2029 mother board, where the STM32WL33CC board is mounted, the STEVAL-WL33LCSC LC board for water meter flow measurement, and the STEVAL-WL33LCD LCD board.

It can show the corresponding revolutions with STEVAL-WL33WMK1 over LCD on STEVAL-WL33LCD.

The MCU RF board MB2029 houses the STM32WL33CC microcontroller, which is an ultralow power device with an embedded sub-GHz transceiver for wireless communication.

It shows the corresponding revolutions with the STEVAL-WL33WMK1 over LCD on STEVAL-WL33LCD.

The STEVAL-WL33WMK1 features two user LEDs that indicate the wheel's rotation in clockwise or anticlockwise directions.

The board can improve water supply management, distribution efficiency, customer service, and billing processes by supporting advanced features such as multitariff billing.

  • All features

    • Dedicated board for water metering using LCSC
    • MB2029B, STEVAL-WL33LCSC, and STEVAL-WL33LCD daughter boards mounted over STEVAL-WL33WMK1
    • Two user LEDs for indicating the direction of rotation of the wheel
    • Off-board STLINK-V3EC debugger / programmer capability
    • Transceiver with integrated RF front-end optimized for the 863–870 MHz frequency band
    • Supporting OOK, ASK, 2(G)FSK, 4(G)FSK, and D-BPSK modulations, with LoRa®
    • Proprietary protocol support, featuring a highly integrated sub-GHz radio and Arm Cortex-M0+ core
    • Compatible with standardized wireless protocols wM-Bus
    • Low-power autonomous wake-up receiver
    • Data delivered with SMA antenna
    • RoHS compliant

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STEVAL-WL33WMKCB
Ecopack2
Industrial

STEVAL-WL33WMKCB

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-WL33WMKCB

Distributor availability of STEVAL-WL33WMKCB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-WL33WMKCB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-WL33WMKCB

Supplier:

ST

Core Product:

STM32WL33CCV6TR, MB2029B, NUCLEO-WL33CC1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors