STKIT-NBIOTNFC
Active
Design Win
STKIT-NBIOTNFC

Download databrief

Product overview

Description

STKIT-NBIOTNFC is a reference bundle that describes the hardware configuration required by the MQTT NFC asset tracking application, which is part of the STSW-NBIOTV1 software package.

The reference configuration combines the STEVAL-NBIOTV1 NB-IoT evaluation platform, the STEVAL-C34ADPTK1 C34 connector breakout expansion board kit, and the ANT7-T-25DV64KC NFC antenna reference board.

This hardware bundle is supposed to work with the STSW-NBIOTV1 software package, which provides the firmware and software components required to run the MQTT NFC asset tracking application.

The application uses the ST25DV64KC NFC tag to store device-specific TLS credentials.

After the tag is provisioned with an NFC-capable phone, the firmware running on the STEVAL-NBIOTV1 reads the certificate and private key through I2C, imports them into the ST87M01 secure profile, and publishes sensor telemetry to the STAssetTracking dashboard through a TLS-secured MQTT connection.

  • All features

    • Complete three-board reference configuration for the MQTT NFC asset tracking application
    • STEVAL-NBIOTV1 NB-IoT evaluation platform and reference design featuring:
      • STM32U585RI Arm Cortex®-M33 microcontroller
      • ST87M01 low-power NB-IoT industrial module with GNSS capability
      • Embedded NB-IoT and GNSS antennas
      • Onboard motion, pressure, temperature, and humidity sensors
    • STEVAL-C34ADPTK1 C34 connector breakout expansion board kit featuring:
      • STEVAL-C34ADPT2 adapter board with all C34 connector pins exposed
      • STEVAL-FLTCB05 15 cm flex cable
    • ANT7-T-25DV64KC NFC antenna reference board featuring:
      • ST25DV64KC dual interface EEPROM
      • 14 x 14 mm, 13.56 MHz dual-layer etched antenna
      • I2C interface for firmware access and NFC interface for mobile provisioning
    • Device TLS certificate and private key stored on the NFC tag and retrieved by the application through I2C
    • TLS-secured MQTT telemetry published to the STAssetTracking dashboard over NB-IoT connectivity

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STKIT-NBIOTNFC
Active
CARD Industrial - Yes - -

STKIT-NBIOTNFC

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STKIT-NBIOTNFC

Distributor availability of STKIT-NBIOTNFC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STKIT-NBIOTNFC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STKIT-NBIOTNFC

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors