Product overview
Description
The comSticks are complete, low-cost evaluation and development packages that provide a fast and easy introduction to the networking features of Cortex™-M3 STM32 and ARM966E® corebased microcontroller families.
The ComSticks include several sample applications implementing device peripherals (Ethernet, USB, CAN, ADC,...) plus a web server application so that users can explore networking of embedded applications. The C source code for all sample applications is provided so that users can modify them, and then rebuild and debug the application.
The software package includes an unlimited Hitex toolchain tailored to the ComSticks.
Software tools include an unlimited C compiler (TASKING for Cortex™-M3 and GNU for ARM) to build/rebuild the sample applications and Hitex HiTOP5 development environment for code editing, device programming and application debugging.
For programming and debugging applications, the ComSticks connect to a host PC via a dedicated USB port.
Application power is also provided via the USB connection with the host PC.
-
All features
- STM32-comStick with STM32F107VC and STR9-comStick with STR912FW
- Software package with
HiTOP IDE for programming and debugging C compiler for Cortex-M3 and ARM (no code size limit) C source code for evaluation applications STM32 and STR9 libraries from STMicroelectronics Quick start and full documentation Web links for updates, FAQs and information - In-circuit debugging/programming via dedicated USB connector