STM3210B-EVAL
Obsolete
Design Win
Evaluation board for STM32F (128KB Flash) MCUs; it is replaced by STM3210E-EVAL

Download databrief

Product overview

Description

The STM3210B-EVAL evaluation board is designed as a complete development environment for STMicroelectronic’s ARMTM Cortex-M3 core-based STM32F10x 128 Kbyte microcontrollers.

With a complete range of hardware evaluation features, the STM3210B-EVAL board is designed to help developers evaluate all device peripherals (such as USB, motor control, CAN, MicroSD Card™, smartcard, USART) and develop their own applications.

Extension connectors make it possible to easily connect a daughterboard or wrapping board for a specific application.

  • All features

    • Three 5 V power supply options: power jack, USB connector or daughterboard
    • Boot from user Flash, test Flash or SRAM
    • Audio play and record
    • 1 Gbyte microSD Card™
    • Type A and Type B smartcard support
    • 8 Mbyte serial Flash
    • I2C/SMBus compatible serial interface temperature sensor
    • Two RS-232 communication channels with support for RTS/CTS handshake on one channel
    • IrDA transceiver
    • USB 2.0 full speed connection
    • CAN 2.0A/B compliant connection
    • Induction motor control connector
    • JTAG, SWD and trace tool support
    • 240x320 TFT color LCD
    • Joystick with 4-direction control and selector
    • Reset, wakeup, tamper and user push buttons
    • Four LEDs
    • RTC with backup battery
    • Extension connector for daughterboard or wrapping board