STM32437I-EVAL
Obsolete
Design Win
Evaluation board for STM32F427/437 lines - with STM32F437II MCU; it is replaced by STM32429I-EVAL & STM32439I-EVAL

Download databrief

Product overview

Description

The STM32437I-EVAL evaluation board is a complete demonstration and development platform for the STM32F427/437 lines and includes an STM32F437IIH6 high-performance ARM®Cortex™-M4 32-bit microcontroller with FPU and a cryptographic acceleration cell.

The full range of hardware features on the board is provided to help you evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, MicroSD card, smartcard, USART, Audio DAC, RS-232, IrDA, SRAM, MEMS, EEPROM… etc.) and develop your own applications.

The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

  • All features

    • STM32F437IIH6 microcontroller
    • 16 Mbit SRAM
    • 1 Gbyte or more MicroSD card
    • Boot from user Flash, system memory or SRAM
    • Both ISO/IEC 14443 type A and B smartcard support
    • I2C compatible serial interface 64 Kbit EEPROM, MEMS and I/O expander
    • IEEE 802.3-2002 compliant Ethernet connector
    • Two CAN 2.0 A/B channels on the same DB connector
    • RS-232 communication
    • IrDA transceiver
    • USB OTG (HS and FS) with Micro-AB connector
    • Inductor motor control connector
    • I2S Audio DAC, stereo audio jack for headset
    • 3.2" 240x320 TFT color LCD with touch screen
    • 4 color LEDs
    • Camera module and extension connector for ST camera plug-in
    • Joystick with 4-direction control and selector
    • Reset, wakeup, tamper and user button
    • RTC with backup battery
    • Extension connector for daughterboard or wrapping board
    • JTAG, SW and trace debug support
    • Embedded ST-LINK/V2
    • Five 5V power supply options: Power jack, USB FS connector, USB HS connector, ST-LINK/V2 or daughterboard