STM32439I-EVAL
Obsolete
Design Win
Evaluation board with STM32F439NI MCU

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

NUCLEO-F439ZI

Product overview

Description

The STM32439I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex®-M4 core-based STM32F439 line microcontrollers.

The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers make it possible to easily connect a daughterboard for specific applications of the users.

The STM32439I-EVAL evaluation board includes everything required for beginners and experienced users to develop applications quickly.

  • All features

    • STM32F439NIH6 microcontroller
    • 5.7” color VGA TFT LCD with capacitive touchscreen (640 x 480 pixels)
    • Six 5 V power supply options:
      • Power jack
      • ST-LINK/V2 USB connector
      • User USB HS connector
      • User USB FS1 connector
      • User USB FS2 connector
      • Daughterboard
    • SAI Audio DAC, stereo audio jack which supports headset with microphone
    • Stereo digital microphone, audio terminal connector used to connect external speakers
    • 2 GBytes (or more) SDIO interface microSD card
    • RF EEPROM on I2C compatible serial interface
    • RS-232 communication
    • IrDA transceiver
    • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
    • IEEE-802.3-2002 compliant Ethernet connector
    • Camera module
    • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
    • Joystick with 4-directional control and selector
    • Reset, Wakeup and Tamper buttons
    • 4 color user LEDs
    • Extension connectors & memory connectors for daughterboard or wrapping board
    • USB OTG HS and FS with Micro-AB connectors
    • RTC with backup battery
    • CAN2.0A/B compliant connection
    • Potentiometer
    • Motor control connector