STM8/128-EV/TS
Obsolete
Design Win
STM8S evaluation board with Touch Sensing solution evaluation

Download databrief

Product overview

Description

The STM8S touch sensing evaluation kit (STM8/128-EV/TS) enables designers, who are familiar with standard STM8S microcontrollers, to create higher-end look-and-feel user interfaces by replacing conventional electromechanical switches with touch sensing controls. Designers can thus combine touch sensing functions with traditional MCU features such as communication, LED control, beeper, LCD control, and so on.

The kit contains an STM8/128-EVAL board, and an STM8S touch sensing evaluation daughterboard (STM8Sxxx-TS1) which provides an evaluation platform for the resistor-capacitor acquisition principle.

The touch sensing library is a complete, free source-code solution to transform any 8-bit STM8 microcontroller into a capacitive touchkey controller.

  • All features

    • Evaluation kit composed of:
      • STM8/128-EVAL evaluation board
      • STM8Sxxx-TS1 daughterboard
    • Touch-sensing interface offering 5 touchkeys and 1 slider
    • LCD display to report touchkeys, slider status and parameters
    • Configurable operation: debounce, low-power mode duration, recalibration time-out, slider resolution.
    • Touch sensing library featuring:
      • RC acquisition principle
      • Supports up to 24 capacitive sensing touchkeys
      • Supports up to 2 capacitive sensing wheels or sliders using 5 or 8 channels
      • Supports of active shield
      • Low BOM with only 1 I/O per channel + 1 I/O to control the load resistor.
      • Up to 8-bit resolution wheel/slider using 8 channels
      • Advanced processing featuring: Autocalibration, Debounce filtering, Environment control system (ECS), Detection exclusion system
    • – Free C source code library

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets