STM8T141-EVAL
Obsolete
Design Win
STM8T141-EVAL evaluation kit

Download databrief

Product overview

Description

The STM8T141-EVAL evaluation kit introduces developers to STMicroelectronics STM8T141 touch and proximity capacitive sensors.

It contains the STM8T141 evaluation board MB858, plus a set of preconfigured plug-in modules which can evaluate the STM8T141 device performance in either touch or proximity detection (depending on the module which has been plugged in).

  • All features

    • STM8T141 evaluation board (MB858)
    • 4 STM8T141 preconfigured plug-in modules (MB856)
    • Antenna shielding cable
    • Additional 3 mm acrylic panel
    • Touch detection with on-board PCB sensing electrode and 1.5 mm dielectric panel
    • Easy dielectric adjustment by stacking acrylic panels
    • Proximity detection with on-board PCB sensing electrode or plug-in antenna
    • Standalone power configuration using an on-board battery
    • External power supply through USB interface
    • Electrode grounding or shielding configured by jumper