Loading spinner

VD5943

Preview
Design Win

Feature-rich 5MP monochrome image sensor with dual global and rolling shutter

Download databrief

Product overview

Key Benefits

Sharp imaging in every light

Exceptional sensitivity and high MTF from visible to near-infrared, combined with on-chip HDR, deliver crisp, detailed images even in the darkest outdoor environments.

Dual global and rolling shutter

Combine artifact-free clarity with exceptional dynamic range and optimized light sensitivity for versatile, high-quality image capture in every scenario.

Computer vision made easy

Powerful on-chip processing and MIPI CSI-2 output streamline integration and lower power, enabling superior image quality optimized for embedded vision applications.

Description

The VB1943, VB5943, VD1943, and VD5943 are advanced 5-megapixel CMOS image sensors featuring dual global and rolling shutter technology for superior image quality in diverse conditions and advanced on-chip features such as RGB-IR conversion and smart upscale, opening new possibilities across diverse applications.

Combining simultaneous pixel exposure (global shutter) with sequential exposure (rolling shutter), these sensors optimize image capture under diverse lighting and motion conditions. Global shutter mode eliminates motion artifacts for distortion-free imaging, while rolling shutter enhances dynamic range and low-light sensitivity, supported by on-chip 18-bit HDR. This dual-mode operation provides flexible tuning to meet specific application demands, ensuring artifact-free clarity and superior signal-to-noise ratio.

Available in monochrome and RGB-IR variants, the monochrome models (VD5943, VB5943) output raw gray scale, while RGB-IR models (VD1943, VB1943) feature on-chip RGB-IR separation and smart upscale, eliminating external chips and complex demosaicing. Smart upscale boosts the IR channel, providing full 5 MP IR images alongside 5 MP RGB output. This makes the sensors ideal for applications requiring both high-resolution color and near infrared imaging.

Featuring advanced 2.25 µm pixels with BSI and CDTI technologies, the sensors deliver superior sensitivity and MTF across visible and near infrared spectra. Coupled with on-chip HDR and frame rates up to 100 fps at full resolution, they deliver crisp, detailed images directly from the sensor.

Designed for easy integration, the sensors include advanced on-chip processing and a streamlined MIPI CSI-2 interface (two or four lanes). This design reduces processing load and power consumption in compact embedded vision systems. Their compact 1/2.5” optical format further supports flexible system design.

For maximum design flexibility, the sensors come in robust, ready-to-solder OBGA packages with dual-side antireflective coating for enhanced optical performance. Bare die versions are also available for customized camera modules, enabling manufacturers to tailor solutions to exact specifications.

  • All features

    • Resolution: 5.08 MP (2560 x 1984)
    • Chroma: Monochrome or RGB-IR
    • Optical format: 1/2.5" (7.29 mm)
    • Pixel technology:
      • Pixel pitch: 2.25 µm
      • Shutter type: dual global and rolling shutter
      • Technologies: BSI, CDTI, 3D stacking
    • Embedded features:
      • Image enhancement: dual global & rolling shutter, on-chip HDR, multiexposure, noise reduction, and more.
      • Data and frame rate optimization: RGB-IR conversion (for RGB-IR version), image statistics, cropping, and more.
      • Others: context management, GPIOs x4, and more.
    • Frame rate: up to 100 fps, full resolution
    • Output:
      • Pattern: Monochrome: 5 MP gray scaleRGB-IR: 5 MP RGB-IR 4x4, or 5 MP RGB Bayer, or 1.27 MP IR, or 5MP IR (smart upscale)
      • Format: RAW8, RAW10, RAW12 with dynamic compression
    • Interfaces:
      • Data output interface: MIPI CSI-2 (2 or 4 lanes), up to 1.5 Gbps/lane
      • Control interface: I²C
    • Deliverable types: Bare die in reconstructed wafer or OBGA packaged sensor

You might also like...

Meet Appleye, our new partner offering affordable, customizable camera modules.
Webinar: Stay ahead of the curve with ST 5MP BrightSense image sensors
Technology insights: a technical deep dive into ST’s new 5MP CMOS image sensors

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD5943

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VD5943CE/RW
Preview
DIE Industrial N/A - -

VD5943CE/RW

Package:

DIE

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

DIE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
VD5943CE/RW
Available at distributors

Distributor availability of VD5943CE/RW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VD5943CE/RW Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VD5943CE/RW

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors