Product overview
Description
The VD6283TAB (1.83 x 1.0 x 0.55 mm) is the third version of ST's ambient light sensors with advanced light flicker extraction. Light measurement is fast and accurate thanks to an individual ADC and a readout for each color channel. The VD6283TAB uses hybrid color filters with precise responses which enhance the accuracy of the correlated color temperature (CCT) and Lux performance. The VD6283TAB can be used to assist camera white-balance in less than 30 ms.
With a patented architecture and a high-performance photodiode design, the VD6283TAB can extract light flickering frequencies to enhance camera experience, and avoid “banding effects” on videos or viewfinder modes. Additionally, the VD6283TAB is the only sensor able to extract different light flicker waveforms, including LED square signals that can run flicker operations simultaneously with ALS operations.
-
All features
- Miniature optical module
- 1.83 x 1.0 x 0.55 mm
- Optical BGA, 6-balls, reflowable package
- Operates with phone cover glass on top
- ALS operation with 6 independent channels
- Advanced hybrid filters with high photo count response
- Parallel sensing of all channels: red, green, blue, IR, clear, and visible
- High dynamic range from 7 mLux to 36 kLux (green channel)
- High sensitivity and low noise in low light conditions
- Light flicker extraction
- Innovative readout architecture to extract AC light flicker signal
- From 100 Hz to 2 kHz frequency detection, sine or square wave
- Several extraction modes are available (analog or digital)
- Software driver provided by STMicroelectronics
- I²C interface up to 1 Mbit/s (fast mode plus)
- Perfectly suited for mobile applications
- 1.8 V power supply
- Low-power consumption
- Operating temperature -30 to 85°C
- Miniature optical module
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VD6283TAB45/1 | Active Product is in volume production. | WLCSP T-SHAPE | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| VD6283TAB45/1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
VD6283TAB45/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors