VG8640
Obsolete
Design Win
1.3 megapixel high dynamic range image sensor

Download databrief

Product overview

Description

This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features.

An embedded Bayer and monochrome data pre-processor integrates a wide range of image enhancement functions, designed to ensure high image quality.

An advanced synchronization facility allows stereo and multi-camera systems to work synchronously, minimizing system latency and motion temporal mismatch artifacts.

  • All features

    • AEC-Q100 qualified
    • 1.3 megapixel resolution sensor (1304 x 980) in 1/2.7 inch optical format
    • High dynamic range (HDR) pixel architecture, up to 132 dB dynamic range
    • Best in class FSI high pixel sensitivity with 3.75 μm pixel size
    • 45 frames per second at full resolution, 60 frames per second at 720p resolution
    • Small physical size: 9.0 mm x 9.3 mm Im2BGA
    • Synchronization for multiple cameras
    • Highly configurable HDR image pre-processing
    • Motion and Flicker tolerant HDR options including flicker flag to denote affected pixels
    • Comprehensive inline pixel defect correction
    • Fast+ I2C control interface
    • MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for Camera Serial Interface 2 (CSI-2) version 1.01, limited to 1 Gbps per lane) version 1.01 serial and/or 12-bit parallel video data interface
    • Automotive Safety Integrity Level (ASIL) data included as part of each frame
    • Operating junction temperature: -40°C to +125°C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VG8640

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models