VX6953CB
Obsolete
Design Win
5.1 megapixel EDOF camera module

Download datasheet

Product overview

Description

The VX6953CB camera module is designed for use across a range of mobile phone handsets and accessories. It embeds high quality still camera functions and also supports HD video.

The VX6953CB produces raw Bayer 5 Mpixel images at 15 fps in RAW10. It supports the CCI control as well as CCP 2.0 and CSI-2 data interfaces.

The module design is optimized for both footprint and height. It provides excellent image quality at focus distances from 15 cm in “Super macro mode” (bar code) and from 40 cm to infinity in “Normal mode”.

A separate hardware accelerator device (for example, an STV0987) can be integrated in the phone system to run the associated image processing algorithms in hardware where the baseband cannot support this processing load.

The sensor is designed to work with any other host with a MIPI or SMIA interface.

  • All features

    • Extended depth of field (EDoF) technology
    • Data formats: RAW8, RAW10 and 10-8 compressed
    • SMIA profile 2 compliant
    • MIPI CSI-2 (D-PHY v1.0 compliant) and SMIA CCP2 video data interface
    • Maximum data rate: 640 Mbps for CCP2 and 800 Mbps for CSI-2
    • 100 KHz to 400 KHz CCI command interface
    • EMC shielding
    • Ultra low power standby mode, 30 μW (typ.)
    • Binning modes (2 x 2)
    • HD video formats (1080p30, 720p30)
    • Pixel defect correction
    • Nine terms lens shading corrections, bi-cubic correction data available
    • 512-byte NVM memory for calibration

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VX6953CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models