ST1480US
Active
Design Win
3.3V powered, 15kV ESD protected, up to 12Mbps true RS-485/RS-422 transceiver

Download datasheet Order Direct

Product overview

Description

The ST1480US is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration. The ST1480US transmits and receives at a guaranteed data rate of at least 12 Mbps. All transmitter outputs and receiver inputs are protected to ±15 kV using human body model. Driver is short-circuit current limited and is protected against excessive power dissipation by thermal shutdown circuitry that places the driver outputs into a high-impedance state.

The ST1480US input has a true fail-safe feature that guarantees a logic high output if both inputs are open circuit, shorted together or in the presence of a termination with no signal on the bus.

  • All features

    • ESD protection
      • – ±15 kV human body model
      • – ±8 kV IEC 1000-4-2 contact discharge
    • Operates from a single 3.3 V supply - no charge pump required
    • Interoperable with 5 V logic
    • 1 μA low current shutdown mode max.
    • Guaranteed 12 Mbps data rate
    • -7 to 12 common mode input voltage range
    • Half duplex versions available
    • Industry standard 75176 pinout
    • Current limiting and thermal shutdown for driver overload protection
    • Guaranteed high receiver output state for floating, shorted or terminated inputs with no signal present
    • Allows up to 64 transceivers on the bus

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1480US

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST1480ACDR/US
Active
SO-8 Industrial Ecopack3 - -

ST1480ACDR/US

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
ST1480ACDR/US

Distributor availability of ST1480ACDR/US

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST1480ACDR/US Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST1480ACDR/US

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors