ST2129
Obsolete
Design Win
2-bit dual supply level translator without direction control pin

Download datasheet

Product overview

Description

The ST2129 is a 2-bit dual supply level translator which provides the level shifting capability to allow data transfer in a multi-voltage system. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. Its architecture allows bidirectional level translation without a control pin.

The ST2129 accepts VL from 1.65 to 3.6 V and VCC from 1.65 to 5.5 V, making it ideal for data transfer between low-voltage ASICs/PLD and higher voltage systems. This device has a tri-state output mode which can be used to disable all I/Os.

The ST2129 supports power-down mode when VCC is grounded/floating or when the device is disabled via the OE pin.

  • All features

    • ESD performance on all pins : ±2 kv HBM
    • 5.5 V tolerant enable pin
    • 42 MHz: 84 Mbps (max) data rate at VL = 1.8 V, VCC = 3.3 V
    • Wide voltage range (VCC = VL):VL ranges from 1.65 to 3.6 VVCC ranges from 1.65 to 5.5 V
    • Bidirectional level translation without direction control pin
    • Totem-pole driving
    • Small package and footprint: QFN10 (1.8 x 1.4 mm)
    • Power down mode feature - when VCC supply is off, all I/Os are in high impedance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2129

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models