ST4E1250F
Active
Education Design Win
50 Mbps, 3.3V / 5V full-duplex RS485 transceiver with ± 12 kV IEC 61000-4-2 contact ESD protection

Download datasheet

Product overview

Key Benefits

High-speed RS-485 communication

Up to 50 Mbps full‑duplex operation with 70 mV receiver hysteresis and up to 128 nodes for reliable data integrity

Robust protection and reliability

ntegrated fail‑safe receiver, hot‑swap support and bus ESD protection up to ±12 kV IEC61000-4-2 for harsh industrial environments

Space saving, low-power solution

DFN10 (3x3mm) package, 3 V to 5.5 V supply and low quiescent current for compact, energy-efficient RS-485 nodes

Description

The ST4E1250F is a low-power differential line transceiver for data transmission standard RS485 applications in full-duplex mode.

ST4E1250F operates up to 50 Mbps. It is ideal for multi-point applications in a constraint and difficult industrial environment. It is robust to ESD transients. In particular, the bus pins support ±12 kV IEC 61000-4-2 contact discharge. It features robust hot-swap capability while switching on and off, or during plug-in. The fail-safe receiver ensures a logic-high output when the inputs are shorted, open, or terminated bus. The high level of receiver hysteresis improves the noise rejection and the signal integrity.

The ST4E1250F is available in a small 3 x 3 mm DFN10 and in a standard SO14 package; and operates over a -40 °C to 125 °C temperature range.

  • All features

    • Meets or exceeds the requirements of the TIA/EIA-485A standard
    • 3 V to 5.5 V supply voltage
    • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5 V supply
    • High speed: up to 50 Mbps data rate
    • Up to 128 bus nodes
    • Receiver hysteresis of 70 mV
    • Full-duplex topology
    • Integrated protections
      • Fail-safe receiver (bus open, idle, and shorted)
      • Thermal shutdown protection
      • Hot swap capability
      • Bus I/O ESD protection±12 kV IEC61000-4-2 contact discharge±30 kV HBM±4 kV IEC61000-4-4 fast transient burst
    • Low quiescent current in shutdown mode
    • -40 °C to +125 °C operating temperature
    • Available in industry standard DFN10 and SO14

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4E1250F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST4E1250FIDT
Active
SO-14 Industrial Ecopack3 10 2026-05-27T00:00:00.000+02:00
ST4E1250FIQT
Active
VDFPN 10 3x3x1.0 Industrial Ecopack3 10 2026-05-27T00:00:00.000+02:00

ST4E1250FIDT

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

ST4E1250FIQT

Package:

VDFPN 10 3x3x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VDFPN 10 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
ST4E1250FIDT

Distributor availability of ST4E1250FIDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4E1250FIQT

Distributor availability of ST4E1250FIQT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4E1250FIDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4E1250FIDT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

ST4E1250FIQT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4E1250FIQT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors