Product overview
Key Benefits
Industrial-ready design
3.0 V to 5.5 V supply and half-duplex RS-485 for easy integration
High-speed robust link
Up to 50 Mbps differential communication for fast and reliable data transfer
Built-in ESD protection
Integrated ±16 kV IEC ESD protection for stronger system resilience
Description
The ST4E1650 is a low-power differential line transceiver for data transmission standard RS485 applications in half-duplex mode, compatible with either 3.3 V or 5 V rail power supplies, fully operating from 3 V to 5.5 V.
The ST4E1650 operates up to 50Mbps. It is ideal for multi-point applications over extended cable runs. It is robust to ESD transients. In particular, the bus pins support ±16kV IEC 61000-4-2 contact discharge. It features robust hot-swap capability during switching on and off, or during plug-in.
It is available in standard SO8 and DFN8 packages and operates from -40°C up to 125°C depending on the package.
-
All features
- Meets or exceeds the requirements of the TIA/EIA-485A standard.
- Half-duplex topology
- 3 V to 5.5 V supply voltage
- Differential output voltage (VOD) exceeds 2.1 V at 5 V supply for PROFIBUS compatibility.
- High speed: up to 50 Mbps data rate
- More than 64 transceivers on the bus
- Integrated protections
- Fail-safe receiver (bus open, idle, and shorted)
- Thermal shutdown protection
- Bus I/O ESD protection
±16 kV IEC61000-4-2 contact discharge. ±30 kV HBM ESD ±4 kV IEC61000-4-4 class-A fast transient burst (EFT)
- -40 °C to +125 °C operating temperature
- Available in industry standards SO8 and DFN8
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST4E1650IDT | Evaluation Product is under characterization. Limited Engineering samples available. EN | SO-8 | Industrial | Ecopack3 | 10 | 2026-05-01T00:00:00.000+02:00 | |
| ST4E1650IQT | Preview Product is in design stage. EN | VFDFPN 8 3x3x1.0 | Industrial | Ecopack3 | 10 | 2026-05-01T00:00:00.000+02:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Autoshutdown | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| ST4E1650IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| ST4E1650IQT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
ST4E1650IDT Evaluation
ST4E1650IQT Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors