ST8004
Obsolete
Design Win
Smartcard Interface for Class A-B Cards; NDS Compliance

Download datasheet

Product overview

Description

The ST8004 is a complete low cost analog interface for asynchronous 3V and 5V smart cards. It can be placed between the card and the microcontroller with few external components to perform all supply protection and control functions. Main applications are: smartcard readers for Set Top Box, IC card readers for banking, identification.

  • All features

    • SO-28 package
    • Enhanced ESD protection on card side
    • Supply supervisor integrated
    • Under voltage lockout protection selectable to 3V or 2.2V
    • Clock generation for the card up to 20MHz with synchronous frequency changes
    • 26MHz integrated crystal oscillator
    • 3V or 5V supply for the IC
    • 3 specific protected half duplex bi-directional buffered I/O lines
    • Step-up converter for VCC generation
    • Thermal and short-circuit protections on all card contacts
    • ISO7816-3 compatible
    • Automatic activation and deactivation sequences

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST8004

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models