STR485E
Active
Education Design Win
3.3V RS485 compatible with 1.8V I/Os and selectable speed 20Mbps or 250kbps

Download datasheet Order Direct

Product overview

Description

The STR485E is a low power differential line transceiver for data transmission standard RS485 applications in half-duplex mode. Data and enable signals are compatible with 1.8 V or 3.3 V supplies.

Two speeds are selectable through SLR pin: fast data rate up to 20 Mbps or slow data rate for extended cable running to 250 kbps.

Excessive power dissipation caused by bus contention or faults is prevented by thermal shutdown circuit that forces the driver outputs into a high impedance state. The receiver has a fail-safe feature, which guarantees a high output state when the inputs are left open, shorted or idle.

  • All features

    • Half-duplex RS485 transceiver
    • 1.65 V to 3.6 V supply for data and enable signals
    • 3 V to 3.6 V supply for bus supply
    • High speed: up to 20 Mbps data rate
    • Low speed selected by SLR pin : 250 kbps
    • Up to 128 transceivers on the bus @ 125 °C
    • Fail safe receiver (bus open, idle and shorted)
    • Thermal shutdown protection
    • Low quiescent current in shutdown mode
    • Extended temperature range : -40 °C to +125 °C
    • Available in industry standard DFN10
    • Bus-pin protection more than:
      • ±4 kV HBM protection
      • ±8 kV IEC61000-4-2 contact discharge
      • ±16 kV IEC61000-4-2 air discharge
      • Compliant IEC61000-4-4 fast transient burst Class B

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STR485E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STR485ELVQT
Active
VDFPN 10 3x3x1.0 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00

STR485ELVQT

Package:

VDFPN 10 3x3x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VDFPN 10 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
STR485ELVQT

Distributor availability of STR485ELVQT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STR485ELVQT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STR485ELVQT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors