TSH512
Obsolete
Design Win
Hi-fi stereo/mono infrared transmitter and stereo sub-carrier generator

Download datasheet

Product overview

Description

The TSH512 is a 0.4 to 11MHz dual FM transmitter. Access pins to each section give high versatility and allow for several different applications: stereo headphone, multimedia headset, audio sub-carrier generator.

The TSH512 integrates, in a single chip: low-noise audio preamplifiers with ALC (automatic level control), frequency-modulated oscillators, and linear output buffers to drive external transistors. The sinusoidal carriers facilitate the filtering and allow high performance audio transmission.

The VOX (voice operated transmit) circuitry disables the output buffer when there is no audio signal to save battery power. For MONO applications, the STANDBY pin enables one transmitter only, reducing the supply current.

The TSH512 forms a chipset with the dual receiver TSH511.

  • All features

    • VOX function to save on battery power
    • Micro or line level preamplifiers with ALC
    • Supply voltage: 2.3V to 5.5V
    • High versatility: I/O pins for each section
    • Carrier frequency range: 0.4 to 11MHz
    • Sinusoidal carriers for high spectral purity
    • Transmitter TX2 standby for mono operation
    • Two FM transmitters for stereo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH512

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models