ULN2067B
Obsolete
Design Win
80 V - 1.5 A quad Darlington switches

Download datasheet

Product overview

Description

Designed to interface logic to a wide variety of high current, high voltage loads, these devices each contain four NPN Darlington switches delivering up to 1.5 A with a specified minimum breakdown of 50 V and a sustaining voltage of 35 V measured at 100 mA. The ULN2067B and ULN2069B contain integral suppression diodes for inductive loads have common emitters. The ULN2075B feature isolated Darlington pinouts and is intended for applications such as emitter follower configurations.

Inputs of the ULN2065B, ULN2069B and ULN2075B are compatible with popular 5 V logic families and the ULN2067B is compatible with 6- 15 V CMOS and PMOS. Type ULN2069B includes a pre-driver stage to reduce loading on the control logic.

  • All features

    • Versions compatible with all popular logic families
    • Output current to 1.5 A for each Darlington
    • Sustaining voltage at least 35 V
    • Minimum breakdown 80 V
    • Isolated Darlington pinout (ULN2075B)
    • Integral suppression diodes (ULN2065B, ULN2067B and ULN2069B

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ULN2067B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models