ULN2074B
Obsolete
Design Win
50 V - 1.5 A quad Darlington switches

Download datasheet

Product overview

Description

Designed to interface logic to a wide variety of high current, high voltage loads, these devices each contain four NPN Darlington switches delivering up to 1.5 A with a specified minimum breakdown of 50 V and a sustaining voltage of 35 V measured at 100 mA. The ULN2064B, ULN2066B and ULN2068B contain integral suppression diodes for inductive loads have common emitters. The ULN2074B feature isolated Darlington pinouts and is intended for applications such as emitter follower configurations. Inputs of the ULN2064B, ULN2068B and ULN2074B are compatible with popular 5 V logic families and the ULN2066B are compatible with 6 - 15 V CMOS and PMOS. Type ULN2068B includes a pre-driver stage to reduce loading on the control logic.

  • All features

    • Versions compatible with all popular logic families
    • Output current to 1.5 A for each Darlington
    • Sustaining voltage at least 35 V
    • Minimum breakdown 50 V
    • Isolated Darlington pinout (ULN2074B)
    • Integral suppression diodes (ULN2064B, ULN2066B and ULN2068B

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ULN2074B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models