ULQ2003

Active
Design Win

Seven Darlington array

Download datasheet Order Direct

Product overview

Description

The ULQ2001, ULQ2003 and ULQ2004 are high voltage, high current Darlington arrays each containing seven open collector Darlington pairs with common emitters. Each channel rated at 500 mA and can withstand peak currents of 600 mA. Suppression diodes are included for inductive load driving and the inputs are pinned opposite the outputs to simplify board layout. The versions interface to all common logic families. These versatile devices are useful for driving a wide range of loads including solenoids, relays DC motors, LED displays filament lamps, thermal print-heads and high power buffers. The ULQ2001A/2003A and 2004A are supplied in 16 pin plastic DIP packages with a copper lead-frame to reduce thermal resistance. They are available also in small outline package (SO16) as ULQ2003D1/2004D1. The ULQ2003 is available as Automotive Grade in SO16 package. The commercial part numbers is shown in the order codes. This device is qualified according to the specification AEC-Q100 of the Automotive market, in the temperature range -40 °C to 125 °C and the statistical tests PAT, SYL, SBL are performed.

  • All features

    • Seven Darlington per package
    • Extended temperature range: -40 to 105 °C
    • Output current 500 mA per driver (600 mA peak)
    • Output voltage 50 V
    • Automotive Grade product in SO16 package
    • Integrated suppression diodes for inductive loads
    • Outputs can be paralleled for higher current
    • TTL/CMOS/PMOS/DTL compatible inputs
    • Inputs pinned opposite outputs to simplify layout

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ULQ2003

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ULQ2003A
Active
PDIP 16 Industrial Ecopack2 - -
ULQ2003D1013TR
Active
SO-16 Industrial Ecopack2 - -
ULQ2003D1013TRY
Active
SO-16 Automotive Ecopack3 - -

ULQ2003A

Package:

PDIP 16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PDIP 16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ULQ2003D1013TR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ULQ2003D1013TRY

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ULQ2003D1013TR
Available at distributors

Distributor availability of ULQ2003D1013TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ULQ2003A
Available at distributors

Distributor availability of ULQ2003A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ULQ2003D1013TRY
Available at distributors

Distributor availability of ULQ2003D1013TRY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ULQ2003D1013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ULQ2003D1013TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ULQ2003A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ULQ2003A

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ULQ2003D1013TRY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ULQ2003D1013TRY

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors