Product overview
Description
The M24256 is a 256-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 32 K × 8 bits.
This I2C EEPROM can operate with a supply voltage from 2.5 V up to 5.5 V over an ambient temperature range of -40 °C / 125 °C.
The device is compliant with the Automotive standard AEC-Q100 grade 1.
-
All features
- Compatible with all I2C bus modes:
- 400 kHz Fast mode
- 100 kHz Standard mode
- Memory array:
- 256 Kbit (32 Kbytes) of EEPROM
- Page size: 64 bytes
- Write
- Byte Write within 5 ms
- Page Write within 5 ms
- Single supply voltage: 2.5 V to 5.5 V
- Operating temperature range: from -40 °C up to +125 °C
- Random and sequential Read modes
- Write protect of the whole memory array
- Enhanced ESD/Latch-Up protection
- More than 1 million Write cycles
- More than 40-year data retention
- Packages
- RoHS compliant and halogen-free (ECOPACK®)
- Compatible with all I2C bus modes:
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 25 Jan 2021 | 25 Jan 2021 | |||
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |