M24256E-U
Active
Education Design Win
256-Kbit serial I2C bus EEPROM with unique identifier and configurable device address

Download datasheet

Product overview

Key Benefits

Robust data integrity

Up to 200-year data retention and 4 million write cycles ensure reliable, long‑term storage

Factory programmed and unique

UID is guaranteed unique and cannot be altered in the field

Easy plug and play integration

JEDEC 8‑pin package enable a ready‑to‑use solution that saves design and test time

Description

The M24256E-U is a 256-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K x 8 bits. It can operate with a supply voltage from 1.7 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range from -40 °C to +85 °C.

The device offers an 8-bit register called the configurable device address (CDA).

The device also offers a 64-byte identification page. This additional page stores a 128‑bit (16‑byte) unique factory-programmed serial number, locked in read-only mode at factory delivery.

  • All features

    • I²C interface
      • Compatible with the following I²C bus modes:
        • 1 MHz (Fast-mode Plus)
        • 400 kHz (Fast-mode)
        • 100 kHz (Standard-mode)
    • Memory
      • 256-Kbit (32-Kbyte) of EEPROM
      • Page size: 64-byte
    • Identification page
      • 256-bit (32-byte) locked in read-only mode at factory delivery
    • UID
      • 128-bit (16-byte) unique factory-programmed serial number
    • Supply voltage
      • Wide voltage range: 1.7 V to 5.5 V
    • Temperature
      • Operating temperature range: -40 °C to +85 °C
    • Fast write cycle time
      • Byte and page write within 5 ms (typically 3.2 ms)
    • Performance
      • Enhanced ESD/latch-up protection
      • More than 4 million write cycles
      • More than 200-year data retention
      • Fast wake-up time (less than 5 µs)
    • Ultralow-power current consumption
      • 310 nA (typical) in standby mode
      • 100 µA (typical) for read current
      • 150 µA (typical) for write current
    • Advanced features
      • Configurable device address register
      • Hardware write protection of the whole memory array
      • Random and sequential read modes
    • Packages
      • SO8N (ECOPACK2-compliant)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24256E-U

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M24256E-UFMN6TP
Active
SO-8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M24256E-UFMN6TP

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M24256E-UFMN6TP

Distributor availability of M24256E-UFMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M24256E-UFMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24256E-UFMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors