Product overview
Key Benefits
Robust data integrity
Up to 200-year data retention and 4 million write cycles ensure reliable, long‑term storage
Factory programmed and unique
UID is guaranteed unique and cannot be altered in the field
Easy plug and play integration
JEDEC 8‑pin package enable a ready‑to‑use solution that saves design and test time
Description
The M24512E-U is a 512-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 64 K x 8 bits. It can operate with a supply voltage from 1.6 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range from -40°C to +85°C.
The device offers three 8-bit registers, namely: the device type identifier (DTI) register, the configurable device address (CDA) register, and the software write protection (SWP) register.
The device offers an additional 128-byte page, called the identification page. This page stores a 128-bit (16 bytes) unique factory-programmed serial number locked in read‑only mode at factory delivery.
The uniqueness of the serial number is ensured across the entire portfolio of serial EEPROMs manufactured by STMicroelectronics, offering a unique identifier.
-
All features
- I²C interface
- Compatible with the following I²C bus modes:
- 1 MHz (Fast-mode Plus)
- 400 kHz (Fast-mode)
- 100 kHz (Standard-mode)
- Compatible with the following I²C bus modes:
- Memory
- 512-Kbit (64-Kbyte) of EEPROM
- Page size: 128-byte
- Identification page
- 128-byte locked in read-only mode at factory delivery
- UID
- 128-bit (16-byte) unique factory-programmed serial number
- Supply voltage
- Wide voltage range: 1.6 V to 5.5 V
- Temperature
- Operating temperature range: -40°C to +85°C
- Fast write cycle time
- Byte and page write within 4 ms (typically 3.1 ms)
- Performance
- Enhanced ESD/latch-up protection
- More than 4 million write cycles
- More than 200-year data retention
- Fast wake-up time (less than 5 µs)
- Ultralow-power current consumption
- 330 nA (typical) in Standby mode
- 100 µA (typical) for read current
- 360 µA (typical) for write current
- Advanced features
- Configurable device address register
- Device type identifier register (in read-only)
- Software write protection register
- Hardware write protection of the whole memory array
- Random and sequential read modes
- Package
- SO8N (ECOPACK2-compliant)
- I²C interface
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24512E-UFMN6TP | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| M24512E-UFMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24512E-UFMN6TP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors