M48Z128Y
Obsolete
Design Win
ZEROPOWER SRAM

Download datasheet

Product overview

Description

The M48Z128/Y ZEROPOWER®RAM is a 128 Kbit x 8 non-volatile static RAM organized as131,072 words by 8 bits. The device combines an internal lithium battery, a CMOS SRAM and a control circuit in a plastic, 32-pin DIP module to provide a highly integrated battery-backed memory solution.

The M48Z128/Y is a non-volatile pin and function equivalent to any JEDEC standard 128 K x 8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed. The 32-pin, 600 mil DIP module houses the M48Z128/Y silicon with a long-life lithium button cell in a single package.

  • All features

    • Integrated, ultra low power SRAM, power-fail control circuit, and battery
    • Conventional SRAM operation; unlimited WRITE cycles
    • 10 years of data retention in the absence of power
    • Battery internally isolated until power is first applied
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect voltages: (VPFD= power-fail deselect voltage)
      • M48Z128: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
      • M48Z128Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
    • Pin and function compatible with JEDEC standard 128 K x 8 SRAMs
    • RoHS compliant
      • Lead-free second level interconnect

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48Z128Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models