M48Z35AV
Obsolete
Design Win
ZEROPOWER SRAM

Download datasheet

Product overview

Description

The M48Z35AV ZEROPOWER®RAM is a 32 Kbit x 8, non-volatile static RAM that integrates power-fail deselect circuitry and battery control logic on a single die. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory solution.

The M48Z35AV is a non-volatile pin and function equivalent to any JEDEC standard 32 K x8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed. The 28-pin 600 mil DIP CAPHAT™houses the M48Z35AV silicon with a long life lithium button cell in a single package.

The 28-pin, 330 mil SOIC provides sockets with gold plated contacts at both ends for direct connection to a separate SNAPHAT®housing containing the battery. The unique design allows the SNAPHAT battery package to be mounted on top of the SOIC package after the completion of the surface mount process. Insertion of the SNAPHAT housing after reflow prevents potential battery damage due to the high temperatures required for device surface-mounting. The SNAPHAT housing is keyed to prevent reverse insertion.

The SOIC and battery packages are shipped separately in plastic anti-static tubes or in tape & reel form.

For the 28-lead SOIC, the battery package (e.g., SNAPHAT) part number is “M4Z28-BR00SH1.”

  • All features

    • Integrated, ultra low power SRAM, power-fail control circuit, and battery
    • READ cycle time equals WRITE cycle time
    • Battery low flag (BOK)
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect voltage: (VPFD= power-fail deselect voltage)
      • M48Z35AV: 2.7 V ≤ VPFD≤ 3.0 V
    • Self-contained battery in the CAPHAT™DIP package
    • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately)
    • Pin and function compatible with JEDEC standard 32 Kbit x 8 SRAMs
    • SOIC package provides direct connection for a SNAPHAT®top which contains the battery
    • RoHS compliant
      • Lead-free second level interconnect

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48Z35AV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models