M4Z28-BR00SH
Active
Design Win
ZEROPOWER® SNAPHAT® battery

Download datasheet Order Direct

Product overview

Description

The M4Zxx-BR00SH SNAPHAT®top is a detachable lithium power source for ST’s non-volatile ZEROPOWER®surface-mount SOIC package (28-pin).

The SNAPHAT top contains a lithium battery and is designed to be “snapped on” after the SOIC is surface mounted on the PC board. The two-piece solution prevents the battery from being exposed to the high temperatures of the surface-mount process.

  • All features

    • Provides battery backup power for non-volatile ZEROPOWER®and supervisor devices in the 28-pin SNAPHAT®SOIC package
    • Removable battery avoids heat associated with surface-mount process
    • Snaps directly onto surface-mounted SNAPHAT®SOIC
    • Choice of battery capacities
      • M4Z28-BR00SH = 48 mAh
      • M4Z32-BR00SH = 120 mAh
    • Keyed insertion to insure proper assembly
    • Removable for replacement and proper disposal
    • Pb-free package
    • Available in ECOPACK®packages, tubes

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M4Z28-BR00SH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M4Z28-BR00SH1
Active
1225 SNAPHAT Industrial Ecopack1 - -

M4Z28-BR00SH1

Package:

1225 SNAPHAT

Material Declaration**:

PDF XML

Marketing Status

Active

Package

1225 SNAPHAT

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M4Z28-BR00SH1

Distributor availability of M4Z28-BR00SH1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M4Z28-BR00SH1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M4Z28-BR00SH1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors