AIS25BA
Active
Education Design Win
Ultralow-noise, wide bandwidth, 3-axis accelerometer with TDM interface for automotive applications

Download datasheet Order Direct

Product overview

Description

The AIS25BA is an ultralow noise, low latency, wide bandwidth, 3-axis digital accelerometer with a dedicated TDM interface designed to address automotive non-safety applications, in particular, wideband active noise control (ANC) and vibration monitoring.

The AIS25BA has a user-selectable full-scale range of ±3.85/±7.7 g, a time-division multiplexing (TDM) interface for the sensor data, and an I²C interface for device configuration.

The AIS25BA is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +125 °C.

  • All features

    • AEC-Q100 qualified
    • 3-axis accelerometer with user-selectable full-scale: ±3.85/±7.7 g
    • Wide and flat frequency response: from dc up to 2.4 kHz (typ)
    • Low latency (entire reading chain): 266 µs @ 2 kHz (typ)
    • Ultralow noise density (typ: 30 µg/√Hz for X and Y axes; 50 µg/√Hz for Z-axis)
    • TDM (8/16/24 kHz) slave interface for sensor data and I²C interface for configuration
    • Supply voltage: 1.71 V to 2.1 V
    • Extended temperature range from -40 °C to +125 °C
    • Embedded self-test
    • Compact package: LGA 2.5 x 2.5 x 0.86 mm 14-lead
    • 10000 g high shock survivability
    • Lead-free, ECOPACK and RoHS compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - AIS25BA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
AIS25BATR
Active
LGA 14L 2.5x2.5x0.86 mm Ecopack2 10 2022-07-04T00:00:00.000+02:00

AIS25BATR

Package:

LGA 14L 2.5x2.5x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x2.5x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
AIS25BATR

Distributor availability of AIS25BATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AIS25BATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AIS25BATR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors