IIS3DWB10IS
Active
Education Education Design Win
Ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with ISPU - intelligent sensor processing unit

Download datasheet Order Direct

Product overview

Key Benefits

Unprecedented vibration sensing capabilities

Ultra-wide bandwidth and dynamic range make the sensing of any vibration for condition monitoring possible.

Decision making in the edge with ISPU 2.0

ISPU 2.0 with HW accelerators to process at the edge, in real time vibration data with any customer defined algorithms.

Suitable for harsh environments and long-term availability

Operate up to 125˚C and guaranteed for long term availability.

Description

The IIS3DWB10IS is a system-in-package featuring a 3-axis digital vibration sensor with low noise over an ultrawide and flat frequency range. The wide bandwidth, low noise, very stable and repeatable sensitivity, along with the capability of operating over an extended temperature range (up to +125°C) and up to ±200 g acceleration full scale, make the device particularly suitable for vibration monitoring in any industrial application, including those in the harshest and most demanding environments.

The IIS3DWB10IS has a selectable full-scale acceleration range of ±50 / ±100 / ±200 g and is capable of measuring accelerations with a bandwidth above 10 kHz. A 2048-slot first-in, first-out (FIFO) buffer is integrated in the device to batch data from the integrated accelerometer, temperature sensor, or ISPU as well as to avoid any data loss and to limit intervention from the host processor.

The IIS3DWB10IS embeds a new ST category of processing, ISPU (intelligent sensor processing unit) to support real-time applications that rely on sensor data. The ISPU is an ultralow-power, high-performance programmable core that can execute real-time signal processing and edge AI algorithms. The ISPU can be programmed in C code and can rely on an ecosystem with libraries and tools/IDE from ST and 3rd party.

Its optimized ultralow-power hardware circuitry for real-time execution of the algorithms is a state-of-the-art feature for any wireless sensor node for Industry 5.0.

The MEMS sensor module family from ST leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes to serve automotive, industrial, and consumer markets. The sensing elements are manufactured using ST’s proprietary micromachining process, while the embedded IC interfaces are developed using CMOS technology.

The IIS3DWB10IS has a self-test capability, which allows checking the functioning of the sensor in the final application. The IIS3DWB10IS is available in a 16-lead plastic, land grid array (LGA) package and is guaranteed to operate over an extended temperature range from -40°C to +125°C.

  • All features

    • 3-axis vibration sensor with digital output
    • User-selectable full scale: ±50 / ±100 / ±200 g
    • Ultrawide and flat frequency response range: from DC to above 10 kHz (±3 dB point)
    • Equalization and filtering guarantee a flat and alias-free frequency response
    • Ultralow noise density: down to 35 µg/√Hz
    • Embedded ISPU (intelligent sensor processing unit): ultralow-power, high-performance programmable core to execute real-time signal processing and edge AI algorithms
    • High stability of the sensitivity over temperature and against mechanical shocks
    • Supports accurate external clock input in order to enable precise synchronization of an array of sensors and to improve ODR stability
    • Extended temperature range from -40 to +125°C
    • Multiple operating modes
      • Continuous mode (CM)40 / 80 kHz ODR @ >10 kHz bandwidth2.5 / 5 / 10 / 20 kHz ODR @ ODR/2 bandwidth
      • Burst mode (BM)Configurable burst of acquisitions in CM mode triggered by the ISPU, FIFO, internal timer, or external conditions
    • Low power: 1.9 mA with one axis active, 4.1 mA with all three axes active
    • SPI serial interface / MIPI I3C® serial interface
    • Embedded FIFO: 2048 slots with configurable batching for accelerometer, temperature sensor, and ISPU data
    • Embedded temperature sensor
    • Embedded self-test
    • Supply voltage: 1.7 V to 3.6 V
    • Compact package: LGA 4.5 x 4.5 x 1.5 mm 16-lead with wettable flanks
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IIS3DWB10IS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IIS3DWB10ISTR
Active
LLGA 4.5 X 4.5 X 1.5 MM MAX 16L Ecopack2 10 2026-06-01T00:00:00.000+02:00

IIS3DWB10ISTR

Package:

LLGA 4.5 X 4.5 X 1.5 MM MAX 16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LLGA 4.5 X 4.5 X 1.5 MM MAX 16L

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IIS3DWB10ISTR

Distributor availability of IIS3DWB10ISTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IIS3DWB10ISTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IIS3DWB10ISTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors