IIS3DWBG1
Active
Education Education Design Win
Ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with extended temperature range

Download datasheet Order Direct

Product overview

Key Benefits

Accurate vibration sensing made easy & affordable

3-axis digital, wide bandwidth & flat frequency response sensor makes vibration monitoring plug & play.

Delivers cleaner, more reliable sensing data

The low-noise performance improves signal quality, helping distinguish earlier real signature of wearing.

Operates reliably in demanding conditions

Operating up to 125˚C and guaranteed for Long-term market availability as needed for harsh industrial applications.

Description

The IIS3DWBG1 is a system-in-package featuring a 3-axis digital vibration sensor with low noise over an ultrawide and flat frequency range. The wide bandwidth, low noise, very stable and repeatable sensitivity, together with the capability of operating over an extended temperature range (up to +125°C), make the device particularly suitable for vibration monitoring in industrial applications and electric or hybrid vehicles.

The high performance delivered at low power consumption together with the digital output and the embedded digital features like the FIFO and the interrupts are enabling features for battery-operated industrial wireless sensor nodes.

The IIS3DWBG1 has a selectable full-scale acceleration range of ±2/±4/±8/±16 g and is capable of measuring accelerations with a bandwidth up to 6 kHz with an output data rate of 26.7 kHz. A 3 KB first-in, first-out (FIFO) buffer is integrated in the device to avoid any data loss and to limit intervention from the host processor.

The MEMS sensor module family from ST leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes to serve automotive, industrial, and consumer markets. The sensing elements are manufactured using ST’s proprietary micromachining process, while the embedded IC interfaces are developed using CMOS technology.

The IIS3DWBG1 has a self-test capability, which allows checking the functioning of the sensor in the final application. The IIS3DWBG1 is available in a 14-lead plastic, land grid array (LGA) package and is guaranteed to operate over an extended temperature range from -40°C to +125°C.

  • All features

    • 3-axis vibration sensor with digital output
    • User-selectable full scale: ±2/±4/±8/±16 g
    • Ultrawide and flat frequency response range: from dc to 6 kHz (±3 dB point)
    • Ultralow noise density: down to 75 µg/√Hz in 3-axis mode / 60 µg/√Hz in single-axis mode
    • High stability of the sensitivity over temperature and against mechanical shocks
    • Extended temperature range from -40 to +125°C
    • Low power: 1.1 mA with all 3 axes delivering full performance
    • SPI serial interface
    • Low-pass or high-pass filter with selectable cutoff frequency
    • Interrupts for wake-up / activity - inactivity / FIFO thresholds
    • Embedded FIFO: 3 KB
    • Embedded temperature sensor
    • Embedded self-test
    • Supply voltage: 2.1 V to 3.6 V
    • Compact package: LGA-14L, 2.5 x 3 x 0.83 mm
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IIS3DWBG1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IIS3DWBG1TR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 10 2025-09-01T00:00:00.000+02:00

IIS3DWBG1TR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IIS3DWBG1TR

Distributor availability of IIS3DWBG1TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IIS3DWBG1TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IIS3DWBG1TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors