L2G3IS
Obsolete
Design Win
MEMS motion sensor: two-axis digital output gyroscope for optical image stabilization

Download datasheet

Product overview

Description

The L2G3IS is a two-axis MEMS gyroscope for optical image stabilization applications.

It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through an SPI digital interface.

The unique sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L2G3IS is available in a plastic land grid array (LGA) package and can operate over a temperature range of -40 °C to +85 °C.

  • All features

    • ±65 dps / ±130 dps full-scale range
    • SPI digital interface
    • Embedded temperature sensor
    • Integrated low- and high-pass filters with user-selectable bandwidth
    • Wide supply voltage range: 2.4 V to 3.6 V
    • Low-voltage compatible IOs (1.8 V)
    • Power-down and sleep modes for smart power saving
    • ECOPACK®, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L2G3IS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models