L3G462A
Obsolete
Design Win
MEMS motion sensor ± 625 dps full scale 3-axis analog gyroscope

Download datasheet

Product overview

Description

The L3G462A is a low-power 3-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through three analog outputs.

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3G462A is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.

  • All features

    • ± 625 dps full scale
    • Wide supply voltage range 2.4 V to 3.6 V
    • Embedded power-down and sleep mode to save power consumption and shorten turn-on time
    • Integrated temperature sensor
    • Embedded low pass filter
    • High shock survivability
    • Extended operating temperature range (-40 °C to 85 °C)
    • ECOPACK® RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L3G462A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models