LIS2DE12
Active
Design Win
MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer

Download datasheet Order Direct

Product overview

Description

The LIS2DE12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.

The LIS2DE12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.

The self-test capability allows the user to check the functionality of the sensor in the final application.

The device may be configured to generate interrupt signals by detecting two independent inertial wake-up/free-fall events as well as by the position of the device itself.

The LIS2DE12 is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Wide supply voltage, 1.71 V to 3.6 V
    • Independent IO supply (1.8 V) and supply voltage compatible
    • Ultra-low power consumption down to 2 μA
    • ±2g/±4g/±8g/±16g selectable full scales
    • I2C/SPI digital output interface
    • 8-bit data output
    • 2 independent programmable interrupt generators for free-fall and motion detection
    • 6D/4D orientation detection
    • “Sleep-to-wake” and “return-to-sleep” functions
    • Free-fall detection
    • Motion detection
    • Embedded temperature sensor
    • Embedded FIFO
    • ECOPACK®, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DE12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LIS2DE12TR
Active
LGA 12L 2.0x2.0x1 mm Ecopack2 - -

LIS2DE12TR

Package:

LGA 12L 2.0x2.0x1 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x1 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS2DE12TR

Distributor availability of LIS2DE12TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LIS2DE12TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LIS2DE12TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors