LIS3DE
Obsolete
Design Win
Digital 3-axis accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, LLGA 16 3x3x1.0 package

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

LIS3DH

Product overview

Description

The LIS3DE is an ultra-low-power high-performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output. The device features ultra-low-power operational modes that allow advanced power saving and smart embedded functions.

The LIS3DE has dynamically user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application. The device may be configured to generate interrupt signals by two independent inertial wakeup/free-fall events as well as by the position of the device itself. Thresholds and the timing of interrupt generators are programmable by the end user on the fly. The LIS3DE has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor. The LIS3DE is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Wide supply voltage, 1.71 V to 3.6 V
    • Independent IO supply (1.8 V) and supply voltage compatible
    • Ultra-low-power mode consumption down to 2 μA
    • ±2g/±4g/±8g/±16g dynamically selectable full scales
    • I2C/SPI digital output interface
    • 8-bit data output
    • 2 independent programmable interrupt generators for free-fall and motion detection
    • 6D/4D orientation detection
    • “Sleep-to-wake” and “Return-to-sleep” functions
    • Free-fall detection
    • Motion detection
    • Embedded temperature sensor
    • Embedded self-test
    • Embedded FIFO
    • 10000 g high shock survivability
    • ECOPACK®, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS3DE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models