LPR410AL
Obsolete
Design Win
MEMS motion sensor: dual-axis pitch and roll ± 100 dps analog gyroscope

Download datasheet

Product overview

Description

The LPR410AL is a low-power dual-axis micromachined gyroscope capable of measuring angular rate along pitch and roll axes.

It provides excellent temperature stability and high resolution over an extended operating temperature range (-40 °C to +85 °C).

The LPR410AL has a full scale of ±100 dps and is capable of detecting rates with a -3 dB bandwidth up to 140 Hz.

The device includes a sensing element composed of a single driving mass, kept in continuous oscillation and capable of reacting, based on the Coriolis principle, when an angular rate is applied.

A CMOS IC provides the measured angular rate to the external world through an analog output voltage, allowing high levels of integration and production trimming to better match sensing element characteristics.

ST's family of gyroscopes leverages on the mature and robust manufacturing process already used for the production of micro-machined accelerometers.

ST is already in the field with several hundred million sensors which have received excellent acceptance from the market in terms of quality, reliability and performance.

LPR410AL is available in a plastic land grid array (LGA) package, which ST successfully pioneered for accelerometers.Today ST has the widest manufacturing capability and strongest expertise in the world for production of sensors in plastic LGA packages.

  • All features

    • Sleep mode
    • Embedded self-test
    • ECOPACK® RoHS and \"Green\" compliant
    • High shock and vibration survivability
    • Low power consumption
    • Integrated low-pass filters
    • 2.7 V to 3.6 V single-supply operation
    • High stability over temperature
    • Wide operating temperature range (-40 °C to +85 °C)
    • Two separate outputs for each axis (1x and 4x amplified)
    • Embedded power-down
    • Analog absolute angular-rate outputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPR410AL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models