LPS22CH
Obsolete
Design Win
High-performance MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

LPS22HH

Product overview

Description

The LPS22CH is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I²C or SPI from the sensing element to the application.

The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.

The LPS22CH is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.

  • All features

    • 260 to 1260 hPa absolute pressure range
    • Current consumption down to 4 µA
    • Low pressure sensor noise: 0.75 Pa
    • Relative pressure accuracy: 10 Pa
    • Embedded temperature compensation
    • 24-bit pressure data output
    • ODR from 1 Hz to 200 Hz
    • SPI, I²C interfaces
    • Embedded FIFO
    • Interrupt functions: Data-Ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • High shock survivability: 22,000 g
    • Small and thin package
    • ECOPACK lead-free compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPS22CH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models