LSM303DLM
Obsolete
Design Win
Sensor module: 3-axis accelerometer and 3-axis magnetometer

Download datasheet

Product overview

Description

The LSM303DLM is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

The various sensing elements are manufactured by using specialized micromachining processes, while the IC interfaces are realized using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics. The LSM303DLM has a linear acceleration full-scale of ±2 g / ±4 g / ±8 g and a magnetic field full-scale of ±1.3 / ±1.9 / ±2.5 / ±4.0 / ±4.7 / ±5.6 / ±8.1 gauss, both fully selectable by the user.

The LSM303DLM includes an I2C serial bus interface that supports standard mode (100 kHz) and fast mode (400 kHz). The system can be configured to generate an interrupt signal by inertial wakeup/free-fall events, as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable on the fly by the end user.

Magnetic and accelerometer parts can be enabled or put into power-down mode separately. The LSM303DLM is available in a plastic land grid array package (LGA), and is guaranteed to operate over an extended temperature range from -40 to +85 °C.

  • All features

    • Analog supply voltage: 2.16 V to 3.6 V
    • Digital supply voltage IOs: 1.8 V
    • Power-down mode
    • 3 magnetic field channels and 3 acceleration channels
    • ±1.3 to ±8.1 gauss magnetic field full-scale
    • ±2 g/±4 g/±8 g dynamically selectable full-scale
    • High performance g-sensor
    • I2C serial interface
    • 2 independent programmable interrupt generators for free-fall and motion detection
    • Accelerometer sleep-to-wakeup function
    • 6D orientation detection
    • ECOPACK®, RoHS, and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM303DLM

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models