LSM320DL
Obsolete
Design Win
Linear Sensor Module: 3D accelerometer sensor and 2D gyroscope sensor

Download datasheet

Product overview

Description

The LSM320DL is a system-in-package featuring a 3D digital accelerometer and a 2D digital gyroscope.

The ST modules family uses a robust and mature manufacturing process already used for the production of micromachined accelerometers.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are realized using a CMOS technology that allows to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

LSM320DL has a dynamic user selectable full-scale acceleration range of ±2g/±4g/±8/±16g and angular rate of ±250/±500/±2000 deg/sec.

The accelerometer and gyroscope sensors can be either activated or put in low power/power-down mode separately for application optimized power saving.

The LSM320DL is available in a plastic land grid array (LGA) package.

Several years ago ST successfully pioneered the use of this package for accelerometers. Today, ST has the widest manufacturing capability and strongest expertise in the world for production of sensors in a plastic LGA package.

  • All features

    • Analog supply voltage 2.4 V to 3.6 V
    • Digital supply voltage IOs, 1.8 V
    • Low power mode
    • Power-down mode
    • 3 independent acceleration channels and 2 angular rate channels (pitch and yaw)
    • ±2g/±4g/±8/±16g dynamically selectable full-scale
    • ±250/±500/±2000 dps dynamically selectable full-scale
    • Embedded temperature sensor
    • SPI/I2C serial interface (16-bit data output)
    • Programmable interrupt generator for free-fall and motion detection
    • ECOPACK® RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM320DL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models