MPX2200A
Obsolete
Design Win
200 kPa on-chip temperature compensated silicon pressure sensors

Download datasheet

Product overview

Description

The MPX2200 series devices are silicon piezoresistive pressure sensor providing a highly accurate and linear voltage output directly proportional to the applied pressure. The sensor is a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip. The chip is laser trimmed for precise span and offset calibration and temperature compensation. They are designed for use in applications such as pump/ motor controllers, robotics, level indicators, medical diagnostics, pressure switching, barometers, altimeters, etc.

  • All features

    • Temperature Compensated Over 0°C to +85°C
    • ±0.25% Linearity (MPX2200D)
    • Easy-to-Use Chip Carrier Package Options
    • Absolute, Differential, and Gauge Options
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPX2200A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models